Brushed DC Motor Driver ICs

Toshiba offers brushed motor drivers fabricated using a CDMOS or BiCDMOS process that exhibits low output Ron and thus helps reduce power consumption. Toshiba's product portfolio contains a wide range of brushed motor drivers with extensive supply voltage, output current and channel count options. Toshiba's product offerings include motor drivers that consist of multiple H-bridges that can be combined in a flexible manner according to the types of motors driven (stepping motors and brushed DC motors) and the required current capabilities.

Lineup

Drop-in Compatible Single-Channel H-Bridge Driver IC with Integrated Current Monitoring

TB67H453FNG

  • Drop-in, pin-to-pin compatible HTSSOP package measuring 5.0mm × 6.4mm
  • Maximum motor output ratings of 50V and 3.5A
  • Built-in current monitoring function enabling real-time feedback from external devices such as CPUs and microcontrollers 
  • Current monitoring can be used to detect and react to torque changes for superior energy efficiency with precise motor operation and fewer external components
  • Protection features include Overcurrent detection (ISD), Thermal Shutdown (TSD), Under Voltage Lock Out (UVLO), and error flag output
  • Including a half-bridge independent control mode enables use in devices such as smart meters
TB67H453FNG

Drop-in Compatible Dual-Channel H-Bridge Motor Driver ICs

TB67H480FNG/TB67H481FNG

  • Drop-in, pin-to-pin compatible HTSSOP28 6.4mm x 9.7mm package
  • For TB67H481FNG there is an additional package option (the TB67H481FTG), using the highly compact VQN32 package
  • Constant-current dual H-bridge motor driver ICs capable of driving up to two motors each
  • Built-in charge pump capacitors to save board space and system costs
  • Output voltage rating up to 50V, output current rating up to 2.5A
  • Suitable for DC brushed motors or bipolar stepping motors
  • Input interfaces: TB67H481FNG uses a pulse-width modulated (PWM) input, TB67H480FNG uses a PHASE/ENABLE input
  • Power supply voltage range from 8.2V to 44V 
  • Consumes less than 10μA (typ.) in sleep mode
  • RDS(ON) is only 0.4Ω (typ.) for both high-side and low-side
  • Compact Click Boards™ are available from MikroElektronika to simplifying evaluation and software development
TB67H480FNG/TB67H481FNG

 

 

Drop-in Compatible Single-Channel H-Bridge Driver IC for High-Torque Applications

TB67H482FNG

  • Drop-in, pin-to-pin compatible HTSSOP28 6.4mm × 9.7mm package  
  • Optimised for efficient drive of large brushed DC motors, ideal for high-torque equipment such as air conditioning systems, printers, scanners, office automation, motorised furniture, robotics, and factory automation
  • Output voltage rating up to 50V, output current rating up to 5A
  • Controlled by a PHASE/ENABLE input interface 
  • Five torque setting input pins allow the motor current to be set to 1 of 32 levels
  • Power supply voltage range from 8.2V to 44V 
  • Consumes less than 1μA (max.) in sleep mode
  • RDS(ON) is only 0.2Ω (typ.) for both high-side and low-side 
  • Eliminates the need for external charge pump capacitors
  • Built-in regulator allows the motor to be driven by a single VM power supply
  • Error detection features including overcurrent detection, thermal shutdown, under voltage lockout and error detection flag output
TB67H482FNG

 

 

Single-Channel Motor Drivers

Product Lines :Single-Channel Motor Drivers

Dual-Channel Motor Drivers

Product Lines :Dual-Channel Motor Drivers

Video

Recommended products

Parametric Search

Brushed Motor Drivers Product Lineup

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Reference Design

Images of DIY Car: Build Guide using TB67H450FNG.
DIY Car: Build Guide using TB67H450FNG
DIY Car build guide using the evaluation board of brushed DC motor driver IC TB67H450FNG. It describes components used, block diagram, software configuration, etc.

Simulation

Downloading PSpice® models

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba Electronics Europe GmbH ("TEE") who participate in netCOMPONENTS electronic components sourcing database. By clicking “click here to purchase” above, you will be opening a new browser window and leave our website to the each distributor's page. Please note that TEE provides this link solely as a convenience and for informational purposes only. By providing the link TEE does not guarantee availability of TOSHIBA part(s) as presented on the each distributor's page. TEE bears no responsibility for the accuracy or content of this external site. All information on this StockCheck page about TOSHIBA parts and their availability are provided by the netCOMPONENTS electronic components sourcing database.

* PSpice® is a registered trademark of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open